发布您的产品
HYDRO Shaft 73-48-400-ST12,5-RU12,5-BR-LV50
HYDRO Shaft 73-48-400-ST12,5-RU12,5-BR-LV50
HYDRO Shaft 73-48-400-ST12,5-RU12,5-BR-LV50

    HYDRO Shaft 73-48-400-ST12,5-RU12,5-BR-LV50

    Placo Solution made of Moisture Resistant plasterboard, rail and stud frame parallel to the existing structure. It is indicated for new works or reforms in indoor environment.
    规格
    • The Placo Moisture Resistantshaft system consists of Placo standard and marine plasterboard (12,5mm), rail (R48), stud frame (M48), accessories and mineral wool ISOVER. It is indicated for indoor environment and can be applied in wet areas.
    技术规格
    • 唯一参考shaft_hydro_73-48-400-st125-ru125-br-lv50
    • 产品系列Wall
    • 产品组合Moisture
    • 类型对象(单个对象)
    • 发布日期2018-03-06
    • 版本号1
    • 高度 (mm)2.45
    • 深度 (mm)73
    相关
    • 主材料灰泥
    • 次要材料钢
    • 设计国家/地区巴西
    • 制造国家/地区巴西
    • 净重 (Kg)20.2
    分类
    • BIMobject 类别墙壁 - 分区
    • IFC 分类墙壁
    • UNSPSC 名称Drywall
    • UNSPSC 代码30161503
    • Uniclass 2015 代码En_80_96_80
    • Uniclass 2015 说明Shafts
    • CSI MasterFormat 2014 代码09 29 00
    • CSI MasterFormat 2014 标题Gypsum Board
    • OmniClass 编号23-15 11 11 11
    • OmniClass 标题Gypsum Board Fixed Partitions
    • CSI UniFormat II 代码C3010
    • CSI UniFormat II 标题Wall Finishes

    发售地区

    南美洲
    巴西