发布您的产品
Wall_Placo-Brasil_BR_95-70-600-PFM12,5+PFM12,5-BR-LV70

Wall_Placo-Brasil_BR_95-70-600-PFM12,5+PFM12,5-BR-LV70

Placo solutions made of Phonique Plasterboard and Glass wool ISOVER, with maximum performance of acoustic insulation and resistance for interior wall.

规格
  • The Placo Acoustic wall system consists of Placo Performa plasterboard (12,5mm), rail (R70), stud frame (M70), accessories and mineral wool ISOVER. The configuration of this system results in a reduction of wall thickness compared to the conventional system. It is indicated for indoor environment and can be applied in dry areas, that requires maximum acoustic insulation and resistance.

技术规格
  • 唯一参考wall_placo-brasil_br_95-70-600-pfm125-pfm125-br-lv70
  • 产品系列Wall
  • 产品组合Performance
  • 类型对象(单个对象)
  • 发布日期2021-05-07
  • 版本号1
  • 高度 (mm)3
  • 深度 (mm)95
相关
  • 主材料灰泥
  • 次要材料钢
  • 设计国家/地区巴西
  • 制造国家/地区巴西
  • 净重 (Kg)27.65
分类
  • BIMobject 类别墙壁 - 分区
  • IFC 分类墙壁
  • UNSPSC 名称Drywall
  • UNSPSC 代码30161503
  • Uniclass 2015 代码EF_25_10
  • Uniclass 2015 说明Walls
  • CSI MasterFormat 2014 代码09 23 13
  • CSI MasterFormat 2014 标题Acoustical Gypsum Plastering
  • OmniClass 编号23-15 11 11 11
  • OmniClass 标题Gypsum Board Fixed Partitions
  • CSI UniFormat II 代码C3010
  • CSI UniFormat II 标题Wall Finishes

发售地区

南美洲
巴西