发布您的产品
2.2.1 WALL LININGS - Furring channel
2.2.1 WALL LININGS - Furring channel
2.2.1 WALL LININGS - Furring channel
2.2.1 WALL LININGS - Furring channel
    Pladur

    2.2.1 WALL LININGS - Furring channel

    4.6 星(最高 5 星)4.6(10 评价)

    Furring channel wall lining consisting of a frame made of galvanised steal plate profiles based on Pladur® furring channels anchored directly to the load-bearing wall, which has a Pladur® (N, I, H1 or OMNIA) board screwed to its external side. Commensurate amounts of Pladur® materials: screws, compounds, joint tape, watertight joints, etc. Completely finished with Quality Level 1 (Q1) for tile finishes, laminates, furring, etc. Also with Level 2 (Q2), Level 3 (Q3) or Level 4 (Q4), according to the surface finish (to be determined by the design.) Installed according to Pladur® recommendations, UNE 102043 Standard and CTE requirements.

    规格
    • Lining for interior and façade walls. It is used on all kinds of work, although it is especially indicated for refurbishment and rehabilitation.
    技术规格
    • 唯一参考pladur_2_trds_2_21
    • 产品系列2. Trasdosados PLADUR®
    • 产品组合2.2. Semidirectos
    • 类型对象(单个对象)
    • 发布日期2017-06-22
    • 版本号1
    相关
    • 主材料石膏
    • 次要材料灰泥
    • 设计国家/地区西班牙
    • 制造国家/地区西班牙
    分类
    • BIMobject 类别墙壁 - 墙面装饰
    • IFC 分类墙壁
    • UNSPSC 名称Gypsum board
    • UNSPSC 代码30161509
    • Uniclass 2015 代码Ss_25_25
    • Uniclass 2015 说明Wall lining systems
    • CSI MasterFormat 2014 代码06 16 43
    • CSI MasterFormat 2014 标题Gypsum Sheathing
    • OmniClass 编号23-15 15 23
    • OmniClass 标题Wall Linings
    • CSI UniFormat II 代码C3010
    • CSI UniFormat II 标题Wall Finishes
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
    瓦利斯和富图纳