发布您的产品
Electric opening - Mixer skylight

Electric opening - Mixer skylight

The lowered frame is used on continuous Mixer skylights that do not require full hole opening, but only some parts or modules.

规格
  • This solution allows the skylight parts to be equipped with a frame only, since the lowered section will allow the continuity and linearity of the overlaps between the openable parts and the non-opening parts, which will be anchored directly on the support

技术规格
  • 唯一参考Apertura-elettrica-mixer
  • 产品系列Opening
  • 产品组合Electric Mixer
  • 类型对象(单个对象)
  • 发布日期2019-06-07
  • 版本号1
相关
  • 主材料聚碳酸酯
  • 设计国家/地区意大利
  • 制造国家/地区意大利
分类
  • BIMobject 类别窗户 - 天窗
  • IFC 分类窗户
  • UNSPSC 名称Skylights
  • UNSPSC 代码301718
  • Uniclass 2015 代码Ss_30_30_72_73
  • Uniclass 2015 说明Roof window systems
  • CSI MasterFormat 2014 代码08 60 00
  • CSI MasterFormat 2014 标题Roof Windows and Skylights
  • OmniClass 编号23-17 17 00
  • OmniClass 标题Skylights
  • CSI UniFormat II 代码B2020
  • CSI UniFormat II 标题Exterior Windows