发布您的产品
System S06-TB2.4
Polyglass

System S06-TB2.4

Roof with floating paving and TPO/FPO synthetic waterproofing membrane, with thermal insulation

规格
  • LAYER MATERIAL
    Structure Reinforced concrete slab
    Primer IDROPRIMER
    Vapor barrier POLYVAP RADONSHIELD
    P-AL
    Thermal insulation layer EPS 200 kPa
    Waterproofing membrane MAPEPLAN T B 18
    Acessory layers Protection layer of the waterproofing system
    Paving Floating paving

    *NOTE:
    The alternative products are inserted in the library file "MaterialsPolyglass_ENG.adsklib"

技术规格
  • 唯一参考system-s06-tb24
  • 产品系列Waterproofing membrane
  • 产品组合Synthetic membranes
  • 类型集合(多个对象)
  • 发布日期2022-11-21
  • 版本号1
相关
  • 主材料Thermoplastic olefin (TPO)
  • 设计国家/地区意大利
  • 制造国家/地区意大利
分类
  • BIMobject 类别建筑材料 - Waterproofing & Membranes
  • IFC 分类屋顶
  • UNSPSC 名称Roofing membranes
  • UNSPSC 代码30151505
  • Uniclass 2015 代码Ac_85_70_40
  • Uniclass 2015 说明Insulating and waterproofing retrofitted living roofs
  • CSI MasterFormat 2014 代码07 13 54
  • CSI MasterFormat 2014 标题Thermoplastic Sheet Waterproofing
  • OmniClass 编号23-13 25 17 13 17
  • OmniClass 标题Thermoplastic Sheet Waterproofing
  • CSI UniFormat II 代码B3010
  • CSI UniFormat II 标题Roof Coverings