发布您的产品
 Prestigio Plus Straight Grab Bars G18UAS49
 Prestigio Plus Straight Grab Bars G18UAS49

    Prestigio Plus Straight Grab Bars G18UAS49

    Straight grab bar, painted or chromed stainless steel, polished stainless ends and cylindrical peg mounting flange. Available in standard Prestigio Plus colors or HUG designer colors.

    规格
    • • Measured center flange to center flange, this grab bar extends about another 4” when measuring end-to-end
      • 450-pound load capacity on 12”, 16”, 18”, 24”, 30”, 32”
      • 265-pound load capacity on 36”, 42”, 48”, 65”
      • Flangeless design has a cylindrical peg mount that uses a set key to lock in place
      • Beautiful finish options available
      • Sleek, designer style – Prestigio Plus style grab bars
      • ADA rated
      • Ends and mounting pegs are chrome

    技术规格
    • 唯一参考prestigio-plus-straight-grab-bars-g18uas49
    • 产品系列Safe bathroom
    • 产品组合Grab bars
    • 类型对象(单个对象)
    • 发布日期2022-06-14
    • 版本号1
    相关
    • 主材料不锈钢
    分类
    • BIMobject 类别卫生 - 浴室配件
    • IFC 分类装饰元素
    • UNSPSC 名称Sanitary ware
    • UNSPSC 代码301815
    • Uniclass 2015 代码Pr_40_20_76
    • Uniclass 2015 说明Sanitary accessories
    • OmniClass 编号23-31 25 00
    • OmniClass 标题Toilet and Bath Specialties

    发售地区

    欧洲 北美 亚洲 非洲 南美洲 大洋洲