发布您的产品
Poolins Up Recta Medium swimming pool
Poolins Up Recta Medium swimming pool
Poolins Up Recta Medium swimming pool
Poolins Up Recta Medium swimming pool
Poolins Up Recta Medium swimming pool
Poolins Up Recta Medium swimming pool
Poolins Up Recta Medium swimming pool
Poolins Up Recta Medium swimming pool
    Poolins

    Poolins Up Recta Medium swimming pool

    Overflowing elevated pools designed to delight and impress, without the need for excavation or complex installations. Having a minimalist pool in record time, without the hassle of construction work, is possible.

    A Poolins Up Includes: Overflow pool basin with perimeter overflow channel, integrated jets, integrated vacuum outlet/bottom drain, compensation tank, machine room with included equipment (pump, filter, electrical panel, plumbing system, and shut-off valves), sunbed area with cushion. Extras: Salt chlorinator, heater, automatic cover or tarp, external modules (low table, high table, long sunbed, low sunbed, staircase module), interior benches (long side, short side, or 'L' shaped).

    规格
    • Poolins Up pools can be purchased alone or complemented with external modules (sunbeds, tables, stairs, etc.). Therefore, in the provided BIM files, you will find the pool with the recommended standard module configuration as well as by itself. You can purchase the pool with or without modules or with the number of complementary external modules you desire.

      Poolins Up pools must be installed on a perfectly leveled, smooth, and solid concrete slab (or equivalent surface) that is free of any protrusions that could puncture the pool’s floor. This supporting surface must be continuous across the entire surface and footprint of the acquired Poolins Up model. Framed, reticulated, ribbed, discontinuous, or perimeter support structures will not be valid.

      Regarding their installation, they can be set up with or without a pre-installation of utilities (water, drainage, and power outlet). In the latter case, the pool will be connected to an external socket using the cable with a plug (provided by default with the product), will be filled with a hose through an external water connection and will drain from the lower area of a side wall. Connect the pool to an independent electrical line equipped with a 30mA high-sensitivity differential. Poolins Up pools are designed to remain filled at all times. Do not leave the product without water or without protection under high sun exposure or high temperatures, as the material may suffer unwanted deformations, especially at the bottom of the pool.

    技术规格
    • 唯一参考poolinsuprectamedium-swimmin-pool
    • 产品系列Poolins Up
    • 产品组合Swimming Pool
    • 类型对象(单个对象)
    • 发布日期2024-09-20
    • 版本号1
    • 高度 (mm)0.68
    • 宽度 (mm)2.2
    • 深度 (mm)3.95
    相关
    • 设计国家/地区西班牙
    分类
    • BIMobject 类别运动和娱乐 - Swimming Pool
    • Uniclass 2015 代码En_42_85_60
    • Uniclass 2015 说明Outdoor swimming pools
    • CSI MasterFormat 2014 代码13 11 00
    • CSI MasterFormat 2014 标题Swimming Pools
    • OmniClass 编号23-21 29 21 15
    • OmniClass 标题Swimming Pools
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
    瓦利斯和富图纳