发布您的产品
Ceiling Radiation Damper - 3 Hour - Butterfly Style Blade - CFD-15
Pottorff

Ceiling Radiation Damper - 3 Hour - Butterfly Style Blade - CFD-15

3 Hour - Ceiling Radiation Damper
Butterfly Style Blade

The CFD-15 ceiling radiation damper employs butterfly style blades for point-of-origin control of radiant heat in HVAC systems. The CFD-15 is installed horizontally in the ceiling membrane of floor-ceiling or roof-ceiling assemblies with fire resistance ratings up to and including 3 hours.

规格
  • Standard Construction

    Frame: 22 ga. (0.85) galvanized steel.

    Blades: 22 ga. (0.85) galvanized steel - butterfly insulated with ceramic refractory material for dampers larger than 114 in2 (735 cm2).

    Fire Closure Device: Fusible Link.

    Fire Closure Temperature: 165oF (75oC).

    Minimum Size: 4" x 6" (102 x 152)

    Maximum Size: 24" x 24" (610 x 610)


    Ratings

    UL 555C Fire Resistance Rating: 3 hour (horizontal, for use in 1, 2 or 3 hour rated assemblies).

    UL 555C Listing: R14603

    CSFM Listing: 3226-0368:104

    Warnock Hersey Listing #: WHI-495-PSH-0177, -0178

    Meets NFPA Standards: 90A and 101

    Meets Building Code Standards: IBC, NBC, NFPA, SBC and UBC

技术规格
  • 唯一参考Ceiling-Radiation-Damper-3-Hour-Butterfly-Style-Blade-CFD-15
  • 产品系列HVAC
  • 产品组Ceiling Radiation Dampers
  • 类型对象(单个对象)
  • 发布日期2024-07-16
  • 版本号1
分类
  • BIMobject 类别暖通空调 - 管路
  • Uniclass 2015 代码Pr_65_65_24
  • Uniclass 2015 说明Duct dampers
  • CSI MasterFormat 2014 代码23 33 13
  • CSI MasterFormat 2014 标题Dampers
  • OmniClass 编号23-33 29 19
  • OmniClass 标题Dampers