发布您的产品
Extruded Aluminum Sunshade - 4" Deep - Rectangular Tube Blade - SSR-445
Pottorff

Extruded Aluminum Sunshade - 4" Deep - Rectangular Tube Blade - SSR-445

Extruded Aluminum Sunshade
4" Deep - Rectangular Tube Blade

The SSR-445 extruded aluminum sunshade is designed to provide distinctive style to a building's exterior while keeping the building cool. it saves energy by reducing glare and thermal load and is ideal for sustainable or "green" building construction. The SSR-445 is available in a wide variety of anodized and painted finishes including custom color matching.

规格
  • Standard Construction

    Material: Mill finish 6063-T5 extruded aluminum.

    Outrigger: 4" high x 0.250" thick (102 x 6.4) plate with rounded front.

    Blades: 0.125 (3.2) thick rectangular tube style.

    Fascia: 4" x 2" x 0.125" thick (102 x 51 x 3.2) rectangular tube.

    Minimum Size: 12" (305) wide

    Maximum Size:
    Single Section: Consult Factory
    Multiple Section: Unlimited

    Projection: 24" (610), 36" (914), 42" (1067), 48" (1219) and 60" (1524)

    Mounting Bracket: Exposed

技术规格
  • 唯一参考Extruded-Aluminum-Sunshade-4-Deep-Rectangular-Tube-Blade-SSR-445
  • 产品系列Architectural Products
  • 产品组Sunshades
  • 类型对象(单个对象)
  • 发布日期2024-07-16
  • 版本号1
分类
  • BIMobject 类别建筑 - 遮阳系统
  • Uniclass 2015 代码Ss_25_50_45
  • Uniclass 2015 说明Louvre and shading systems
  • CSI MasterFormat 2014 代码10 73 16
  • CSI MasterFormat 2014 标题Canopies
  • OmniClass 编号23-17 21 11 11 11
  • OmniClass 标题Solid Canopies

发售地区

北美