发布您的产品
SIGMA FACADE TOPCOAT SELF-CLEAN

SIGMA FACADE TOPCOAT SELF-CLEAN

Water-based, anti-carbonation, self-cleaning, nanotechnological Facade, with special NPS® (Nanometric Painting System) patent. Particularly suitable for the protection of facades, reinforced concrete, concrete and plaster surfaces. Resistance to carbon dioxide penetration Sd (CO2) = 200 m at 100 µm dry thickness. Water vapor permeability Sd < 0.14 m.
规格
  • Water-based, anti-carbonation, self-cleaning, nanotechnological facade, with special NPS® (Nanometric Painting System) patent. The special Facade Topcoat Selfclean nanotechnological structure has low dirt absorption and keeps facades clean over time. Particularly suitable for the protection of facades, reinforced concrete, concrete and plaster surfaces.
技术规格
  • 唯一参考SIGMA-FACADE-TOPCOAT-SELF-CLEAN
  • 产品系列SIGMA
  • 产品组合FACADE
  • 类型建筑材料材料
  • 发布日期2024-03-26
  • 版本号1
相关
  • 主材料亚克力
  • 次要材料油漆
  • 设计国家/地区意大利
  • 制造国家/地区意大利
分类
  • BIMobject 类别建筑材料 - 油漆和清漆
  • IFC 分类建筑元素
  • ETIM 代码EG020350
  • ETIM 名称Building - Facade cladding
  • Uniclass 2015 代码Pr_35_31_22
  • Uniclass 2015 说明Decorative coatings
  • OmniClass 编号23-15 21 11
  • OmniClass 标题Paints and Varnishes