发布您的产品
SIGMA FUNGIMATT wallpaint

SIGMA FUNGIMATT wallpaint

Washable anti-mold water-based wall paint for interiors without solvents and plasticizers. Certified for use in food environments by ISEGA, also compliant with the specifications of the HACCP regulation. Wet abrasion resistant, class 2 according to EN 13300, very good hiding power, class 1 according to EN 13300.
规格
  • Washable water-based wall paint for interiors, based on styrene-acrylic resin with the addition of a special broad-spectrum inhibitor against moulds, fungi and algae. Ideal for humid environments such as bakeries, breweries, dairies, large kitchens, slaughterhouses, etc.... Applicable on plaster, plasterboard, scagliola plaster and premixed plaster, suitably prepared.
技术规格
  • 唯一参考SIGMA-FUNGIMATT-wallpaint
  • 产品系列SIGMA
  • 产品组合WALLPAINT
  • 类型建筑材料材料
  • 发布日期2024-03-26
  • 版本号1
相关
  • 主材料油漆
  • 次要材料亚克力
  • 设计国家/地区意大利
  • 制造国家/地区意大利
分类
  • BIMobject 类别建筑材料 - 油漆和清漆
  • IFC 分类建筑元素
  • ETIM 代码EG020350
  • ETIM 名称Building - Facade cladding
  • Uniclass 2015 代码Pr_35_31_22
  • Uniclass 2015 说明Decorative coatings
  • OmniClass 编号23-15 21 11
  • OmniClass 标题Paints and Varnishes