发布您的产品
SIGMA ACRYLSILOXAN FILLPRIMER

SIGMA ACRYLSILOXAN FILLPRIMER

Water based acrylic-siloxane primer - intermediate coat with excellent filling power, high breathability
规格
  • Water based acrylic-siloxane primer with excellent filling power. Sigma Acrylsiloxan Fillprimer is highly breathable thanks to its acrylic-siloxane nature. It can be applied on indoor and outdoor wall surfaces to mask patches or other surface irregularities. It can also be used as an intermediate coat for finishes with Sigmafaçade Topcoat, Sigmafaçade Textosil, Sigma Acrylsiloxan Q, Sigma Putz Acryl, Sigma Acrylsiloxan Putz, and Sigma Acrylsiloxan Indoor.

技术规格
  • 唯一参考acrylsiloxanfillprimer
  • 产品系列SIGMA
  • 产品组合WB OPAQUE PRIMER
  • 类型建筑材料材料
  • 发布日期2022-03-16
  • 版本号1
相关
  • 主材料亚克力
  • 次要材料油漆
  • 设计国家/地区意大利
  • 制造国家/地区意大利
分类
  • BIMobject 类别建筑材料 - 油漆和清漆
  • IFC 分类建筑元素
  • ETIM 代码EG020100
  • ETIM 名称Building - Finishing materials
  • UNSPSC 名称Paint filters
  • UNSPSC 代码40161524
  • Uniclass 2015 代码Pr_35_31_22
  • Uniclass 2015 说明Decorative coatings
  • OmniClass 编号23-15 21 11
  • OmniClass 标题Paints and Varnishes