发布您的产品
SIGMA BIOINNENSILIKAT S silicat wall paint

SIGMA BIOINNENSILIKAT S silicat wall paint

Highly diffusive mineral finish based on potassium silicate for interior use, compliant with DIN 18363. Free of solvents and plasticisers, free of volatile pollutants, free of harmful emissions, with excellent coverage and highly resistant to mould formation. Suitable for wall and ceiling applications in private homes, schools, kindergartens, public buildings, churches.
规格
  • Highly diffusible mineral finish based on potassium silicate for indoor use according to DIN 18363. Bio Innensilikat S is a high-quality, easily applicable finish in a wide range of colours, free of solvents and plasticizers, free of volatile pollutants, free of harmful emissions, with excellent coverage and highly resistant to mildew. Suitable for wall and ceiling applications in private homes, schools, kindergartens, public buildings and churches.
技术规格
  • 唯一参考sigmabioinnensilikats
  • 产品系列SIGMA
  • 产品组合WALL PAINT
  • 类型建筑材料材料
  • 发布日期2022-06-16
  • 版本号1
相关
  • 主材料油漆
  • 次要材料油漆
  • 设计国家/地区意大利
  • 制造国家/地区意大利
分类
  • BIMobject 类别建筑材料 - 油漆和清漆
  • IFC 分类建筑元素
  • ETIM 代码EG020100
  • ETIM 名称Building - Finishing materials
  • UNSPSC 名称Paint filters
  • UNSPSC 代码40161524
  • Uniclass 2015 代码Pr_35_31_22
  • Uniclass 2015 说明Decorative coatings
  • OmniClass 编号23-15 21 11
  • OmniClass 标题Paints and Varnishes