发布您的产品
SIGMA SIGMETAL MULTI PRIMER

SIGMA SIGMETAL MULTI PRIMER

Anti-corrosive zinc phosphate primer
规格
  • DESCRIPTION Solvent-based zinc phosphate rust inhibitor, based on modified alkyd resins, for the protection of outdoor iron surfaces. • Excellent anti-corrosive properties. • Free from lead, chromates and aromatic solvents • Can be overpainted with alkyd products • Excellent adhesion even on old paints • Fast drying • The product complies with the parameters of European Directive 2004/42/EC (implemented by Legislative Decree no. 161/2006) which provides for limiting emissions of volatile organic compounds (VOC) into the environment.
技术规格
  • 唯一参考sigmametalmultiprimer
  • 产品系列SIGMA COATINGS
  • 产品组合METAL PROTECTION
  • 类型建筑材料材料
  • 发布日期2022-03-16
  • 版本号1
相关
  • 主材料亚克力
  • 次要材料珐琅
  • 设计国家/地区意大利
  • 制造国家/地区意大利
分类
  • BIMobject 类别建筑材料 - 油漆和清漆
  • IFC 分类建筑元素
  • ETIM 代码EG020100
  • ETIM 名称Building - Finishing materials
  • UNSPSC 名称Paint filters
  • UNSPSC 代码40161524
  • Uniclass 2015 代码Pr_35_31_22
  • Uniclass 2015 说明Decorative coatings
  • OmniClass 编号23-15 21 11
  • OmniClass 标题Paints and Varnishes