发布您的产品
SIGMA POLYSATIN SM lacquers

SIGMA POLYSATIN SM lacquers

Water-based, microporous, satin-finish wall enamel for interior use. Odourless, low environmental impact, solvent-free and VOC < 1 g/l (with German TÜV certification). Certified for use in food environments (UNI 1102:2002) issued by the Faculty of Agriculture of the Catholic University of Piacenza, it also complies with the specifications of the HACCP regulations. Class 1 wet abrasion resistance according to standard EN 13300.
规格
  • Microporous satin-finish water-based enamel for interior walls. Odourless, solvent and emission free, with certificate issued by the German TÜV, with certificate for food environment
技术规格
  • 唯一参考sigmapolysatinsm
  • 产品系列SIGMA
  • 产品组合ENAMELS
  • 类型建筑材料材料
  • 发布日期2022-06-16
  • 版本号1
相关
  • 主材料珐琅
  • 次要材料油漆
  • 设计国家/地区意大利
  • 制造国家/地区意大利
分类
  • BIMobject 类别建筑材料 - 油漆和清漆
  • IFC 分类建筑元素
  • ETIM 代码EG020100
  • ETIM 名称Building - Finishing materials
  • UNSPSC 名称Paint filters
  • UNSPSC 代码40161524
  • Uniclass 2015 代码Pr_35_31_22
  • Uniclass 2015 说明Decorative coatings
  • OmniClass 编号23-15 21 11
  • OmniClass 标题Paints and Varnishes