发布您的产品
SIGMA SOL SILICAT FACADE

SIGMA SOL SILICAT FACADE

Water based, mineral silicate finish for outdoor use in accordance with Standard DIN 18363. Free of solvents and plasticisers, with excellent coverage and deep matt appearance. Suitable for applications on historic and residential building façades.
规格
  • Highly diffusible, mineral, sol-silicate finish for outdoor use in accordance with Standard DIN 18363. Thanks to the sol-silicate technology, Sigma Sol Silikat Fassadenfarbe can be applied on mineral substrates and directly on organic substrates without the need for adhesion bridges. High-coverage finish with deep matt appearance. Suitable for applications on historic and residential building façades.
技术规格
  • 唯一参考solsilicatfacade
  • 产品系列SIGMA
  • 产品组合FAÇADE
  • 类型建筑材料材料
  • 发布日期2022-03-16
  • 版本号1
相关
  • 主材料亚克力
  • 次要材料油漆
  • 设计国家/地区意大利
  • 制造国家/地区意大利
分类
  • BIMobject 类别建筑材料 - 油漆和清漆
  • IFC 分类建筑元素
  • ETIM 代码EG020100
  • ETIM 名称Building - Finishing materials
  • UNSPSC 名称Paint filters
  • UNSPSC 代码40161524
  • Uniclass 2015 代码Pr_35_31_22
  • Uniclass 2015 说明Decorative coatings
  • OmniClass 编号23-15 21 11
  • OmniClass 标题Paints and Varnishes