发布您的产品
70559 - PRESTO MAESTRO - PROFESSIONAL KITCHEN TAPS
Presto

70559 - PRESTO MAESTRO - PROFESSIONAL KITCHEN TAPS

70559 - PRESTO MAESTRO - PROFESSIONAL KITCHEN TAPS - Wall-mounted 2 holes single lever mixer with adjustable jet spray head and filler spout

规格
  • > Flow rate:

    • Limited to 10 l/mn on the spray head

    > Water supply:

    • Link connectors to tap inlet M G3/4"

    > Security:

    • NF non-return valves

    > Tap:

    • Ø35 mm ceramic cartridge
    • Anti-shock ergonomic lever

    > Pillar tap:

    • H750 mm pillar tap in chrome-plated brass
    • Wall adjustable fixing support from 60 to 140 mm

    Stainless steel spring

    • L.1050 mm hose. Rotating nut FF G 1/2 "

    > Material:

    • Body and pillar in chrome-plated brass

    > Ergonomic spray head:

    • Anti-limescale spray head with adjustable jet with shockproof connector and built-in flow limiter 10L/mn.

    > Filling spout

    • 1/4 turn DIN G1/2 ceramic head tap with standard spout and flow straightener
技术规格
  • 唯一参考70559
  • 产品系列Sanitary
  • 产品组PRESTO Chef
  • 类型对象(单个对象)
  • 发布日期2025-07-29
  • 版本号1
相关
  • 设计国家/地区法国
  • 制造国家/地区法国
分类
  • BIMobject 类别厨房 - 水龙头和搅拌机

发售地区

亚洲 欧洲 非洲 南美洲 大洋洲 北美