TYPE 3I FIRE HYDRANT CABINET STABILO®
HOSE, for surface mounting
By default, the type 3i fire hydrant is intended for unheated
sub-roof spaces. The cabinet is insulated with selfextinguishing material and has an insulated extra door
mounted outside the front of the cabinet. Heating is via
a thermostatically controlled electrical heater providing
a minimum temperature of +5ºC inside the cabinet. Frostproof down to –35°C (in still air). The fire hydrant is suitable
for cold storage, unheated garages and storage areas.
They can also be delivered in stainless steel for corrosive
environments such as tunnels, car parks, etc. Supplied with
a ball valve and signs. The cabinet comes with a right-hinged
or left-hinged door. Right-hinged door in standard design.
发售地区
| 欧洲 |
|---|
丹麦 |
挪威 |
瑞典 |
芬兰 |