发布您的产品
100715 Fire Hose Reel Type 3i/260 30m/25-S
Presto AB

100715 Fire Hose Reel Type 3i/260 30m/25-S

TYPE 3I FIRE HYDRANT CABINET STABILO®

HOSE, for surface mounting

By default, the type 3i fire hydrant is intended for unheated

sub-roof spaces. The cabinet is insulated with selfextinguishing material and has an insulated extra door

mounted outside the front of the cabinet. Heating is via

a thermostatically controlled electrical heater providing

a minimum temperature of +5ºC inside the cabinet. Frostproof down to –35°C (in still air). The fire hydrant is suitable

for cold storage, unheated garages and storage areas.

They can also be delivered in stainless steel for corrosive

environments such as tunnels, car parks, etc. Supplied with

a ball valve and signs. The cabinet comes with a right-hinged

or left-hinged door. Right-hinged door in standard design.

规格
  • art. nr. 100715

    Hose Lengt/dimension

    30m/25mm

技术规格
  • 唯一参考Fire-Hose-Reel-Type-3i-260-30m-25-S-100715
  • 产品系列Fire Hose Reel
  • 产品组合Fire Hose Reel type 3
  • 类型对象(单个对象)
  • 发布日期2021-11-02
  • 版本号1
  • 高度 (mm)690
  • 宽度 (mm)690
  • 深度 (mm)260
相关
  • 主材料金属
  • 次要材料橡胶
  • 设计国家/地区瑞典
  • 制造国家/地区瑞典
分类
  • BIMobject 类别消防产品 - 消防
  • IFC 分类对象
  • ETIM 代码EG000056
  • ETIM 名称Fire protection systems
  • Uniclass 2015 代码Ss_55_30_96
  • Uniclass 2015 说明Water fire extinguishing systems

发售地区

欧洲
丹麦
挪威
瑞典
芬兰