发布您的产品
108501 Fire Hose Reel Type LB3/285 30m/25-S
Presto AB

108501 Fire Hose Reel Type LB3/285 30m/25-S

Presto Brandpost LB3 is a fire hydrant cabinet with center hose reel with extra cabinets

for foam liquid. Mounting is surface-mounted with STABILO® hose. The fire hydrant is

equipped with a self-developed jet nozzle that distributes the extinguishing agent with a wide

protective beam image and small water drops for maximum cooling effect. Associated injector

distributes the foam liquid from a container placed in the firebox cabinet. Make sure that

Piping systems are thoroughly flushed before installation, this to avoid clogging

of injector.

Presto LB3 can be delivered in standard design, stainless steel design and stainless steel acid-proof

performance.

规格
  • art.nr. 108501

    Hose Lengt/Dimension

    30m/25mm

技术规格
  • 唯一参考Fire-Hose-Reel-Type-LB3-285-30m-25-S-108501
  • 产品系列Fire Hose Reel
  • 产品组合Fire Hose Reel type 3
  • 类型对象(单个对象)
  • 发布日期2022-03-02
  • 版本号1
  • 高度 (mm)1380
  • 宽度 (mm)690
  • 深度 (mm)285
相关
  • 主材料金属
  • 次要材料橡胶
  • 设计国家/地区瑞典
  • 制造国家/地区瑞典
分类
  • BIMobject 类别消防产品 - 消防
  • IFC 分类对象
  • ETIM 代码EG000056
  • ETIM 名称Fire protection systems
  • Uniclass 2015 代码Ss_55_30_96
  • Uniclass 2015 说明Water fire extinguishing systems

发售地区

欧洲
丹麦
挪威
瑞典
芬兰