发布您的产品
105430 Air Release Valve DN80
Presto AB

105430 Air Release Valve DN80

Automatic air release valve for dry / pressurized risers Automatic air release valve is generally installed in systems for dry risers, but can also be used in wet systems such as pressurized risers, automatic sprinkler systems and systems for indoor fire hydrants. Float in hard rubber to withstand high pressures. Air in the system is evacuated through the ventilation hole when it is charged with water until the water reaches the float chamber. The float is then pressed upwards and seals the ventilation hole. Maximum working pressure 12 Bar. Maximum test pressure 20 Bar.
规格
  • art.nr 105430

    Automatic air release valve DN 80

技术规格
  • 唯一参考air-release-valve-DN80-105430
  • 产品系列Dry Riser
  • 产品组合Air Release valve
  • 类型对象(单个对象)
  • 发布日期2022-02-25
  • 版本号1
  • 高度 (mm)100
  • 宽度 (mm)155
  • 深度 (mm)123
相关
  • 主材料黄铜
  • 次要材料金属
  • 设计国家/地区瑞典
  • 制造国家/地区瑞典
  • 净重 (Kg)2.25
分类
  • BIMobject 类别消防产品 - 消防
  • IFC 分类对象
  • ETIM 代码EG000056
  • ETIM 名称Fire protection systems
  • Uniclass 2015 代码Ss_55_30_96
  • Uniclass 2015 说明Water fire extinguishing systems

发售地区

欧洲
丹麦
挪威
瑞典
芬兰