发布您的产品
105545 Indoor Riser Cabinet 500x500x220mm Complete
Presto AB

105545 Indoor Riser Cabinet 500x500x220mm Complete


Valve cabinet including decal, lock and fire cabinet key according to SS 3654. Valve cabinet is available in several dimensions and colors. RAL 9010 white in standard version. The valve cabinets are adapted for Presto's complete inlets and outlets.

技术规格
  • 唯一参考indoor-riser-cabinet-500x500x220mm-complete-105545
  • 产品系列Dry&Wet Riser
  • 产品组合Outlet
  • 类型对象(单个对象)
  • 发布日期2022-02-18
  • 版本号1
  • 高度 (mm)500
  • 宽度 (mm)500
  • 深度 (mm)220
相关
  • 主材料金属
  • 设计国家/地区瑞典
  • 制造国家/地区瑞典
分类
  • BIMobject 类别消防产品 - 消防
  • IFC 分类对象
  • ETIM 代码EG000056
  • ETIM 名称Fire protection systems
  • Uniclass 2015 代码Ss_55_30_96
  • Uniclass 2015 说明Water fire extinguishing systems

发售地区

欧洲
丹麦
挪威
瑞典
芬兰