发布您的产品
Seismic Coat Sismagrid
Seismic Coat Sismagrid
Seismic Coat Sismagrid
Seismic Coat Sismagrid
Seismic Coat Sismagrid
Seismic Coat Sismagrid
Seismic Coat Sismagrid
Seismic Coat Sismagrid
Seismic Coat Sismagrid
Seismic Coat Sismagrid

    Seismic Coat Sismagrid

    Sismagrid: Low thickness seismic reinforcement

    Sismagrid is an innovative low thickness seismic reinforcement system that is completely dry and can be installed without removing the existing plaster. The system has been developed for the reinforcement of load-bearing masonry buildings and reinforced concrete building infills. It consists of square-meshed preformed mesh modules made of 2 mm thick pre-galvanised structural steel strips.
    Sismagrid enables the creation of diffuse chains in the vertical and horizontal direction. At wall corners and intersections, it creates constraints that allow an increase in the degree of connection between orthogonal walls and the elimination of first-mode collapse mechanisms.

    In load-bearing masonry buildings, Sismagrid can be used:

    - For local interventions to inhibit the formation of collapse kinematics;
    - To contribute to the seismic improvement of the building globally.

    In the case of reinforced concrete buildings, the anti-seismic reinforcement can be used as a protection system against the overturning and collapse of partition and infill walls.

    规格
    • System characteristics

      The Sismagrid modules have the following configuration: 1300x2900 mm module, 50 mm plates, 400x400 mm reticular mesh, 400 mm pitch anchors. The connection between the modules is achieved by overlapping and connecting the ends of the metal plates.

      The connection to the masonry, on the other hand, is made by means of chemical anchors, made by injecting certified resin into holes of suitable depth and diameter and the subsequent insertion of M12 threaded bars in 8.8 steel.

      If you also wish to improve the energy efficiency of the building, once Sismagrid is installed, you can complete the intervention with the installation of a thermal insulation system.

      The advantages of Sismagrid

      • Quick and easy installation
      • Application without removing the existing plaster
      • Low thickness
      • Non-invasive intervention on only one side of the wall
      • Possibility of integration with thermal insulation systems

      Sismagrid Design

      Sismagrid Design is the special version of Sismagrid in corten steel. This material has a high resistance to corrosion and gives the structural mesh a pleasant rust effect: two conditions that allow the reinforcement system to be left visible, without requiring finishing work.

    技术规格
    • 唯一参考sismagrid
    • 类型对象(单个对象)
    • 发布日期2025-07-22
    • 版本号1
    相关
    • 设计国家/地区意大利
    • 制造国家/地区意大利
    分类
    • BIMobject 类别墙壁 - 外墙