发布您的产品
PROMATECT® H RWS/HCM Tunnel
Promat

PROMATECT® H RWS/HCM Tunnel

PROMATECT®-H RWS/HCM is a non-combusti­ble matrix engineered mineral board reinforced with selected fibres and fillers. It is formulated without the use of formaldehyde.

PROMATECT®-H RWS/HCM is off-white in colour and has a smooth finish on one face with a sanded reverse face. The board can be left undecorated or easily finished with paints.

PROMATECT®-H RWS/HCM is resistant to the effects of moisture and will not physically deteriorate when used in damp or humid conditions. Performance characteristics are not degraded by age or moisture.

规格
  • Fire protection:

    Designed to provide protection solutions for use within the most severe fire scenarios including RWS Time/Temperature Curve.

    Applications:

    • Tunnel lining, concrete floor and wall upgrading

    • M&E services enclosure

    • Access panels and hatches, fire doors

    • Structural steel protection

    • Membrane ceilings

    • Cladding to steel ducts, self-sup-porting ducts

技术规格
  • 唯一参考promatect-h-rws-hcm
  • 产品系列Structural Steel and Concrete Protection
  • 产品组合Fire Resistant Structural and Concrete Protection
  • 类型对象(单个对象)
  • 发布日期2022-03-21
  • 版本号1
链接
相关
  • 主材料硅酸钙
分类
  • BIMobject 类别消防产品 - 消防

发售地区

欧洲 亚洲 北美 南美洲 大洋洲 非洲
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
瓦利斯和富图纳