发布您的产品
Propam® Aisterm Ceram
Propam® Aisterm Ceram
Propam® Aisterm Ceram
    Propamsa

    Propam® Aisterm Ceram

    Ceramics can also be used in façades with insulation on the outside.

    Propam® Aisterm Ceram is a system that satisfies the requirements of lightweight insulation, but with a ceramic tile cladding as coating, which provides an aesthetic touch to the façades while also protecting them with the insulating, waterproofing skin. It has a wide range of ceramic tile formats for choosing the one best suited to each dwelling, as well as high resistance to any external knocks or impacts.

    规格
      • This system satisfies the requirements of lightweight insulation, but with a ceramic tile cladding as a coating, therefore favouring aesthetic diversity.
      • Wide range of formats and types of parts to choose from: classic, contemporary and large-size.
      • It maximises resistance to impacts and non-vandalism of external origin.
      • High resistance to knocks and impacts.
      • High resistance to atmospheric agents.
      • It does not contribute to the fire load.
      • The surface coating lasts longer and it is waterproof, resistant and has low maintenance.
      • Water vapor permeability.
    技术规格
    • 唯一参考sate-propam-aisterm-ceram
    • 产品系列ETICS External thermal insulation composite systems
    • 产品组合ETICS External thermal insulation composite systems
    • 类型建筑材料材料
    • 发布日期2022-07-05
    • 版本号1
    相关
    • 主材料聚苯乙烯(EPS)
    • 次要材料玉瓷色天然细石
    • 设计国家/地区西班牙
    • 制造国家/地区西班牙
    分类
    • BIMobject 类别建筑材料 - 隔离
    • IFC 分类墙壁
    • ETIM 代码EG000047
    • ETIM 名称Installation, isolation and connection material
    • UNSPSC 名称Siding and exterior wall materials
    • UNSPSC 代码301518
    • Uniclass 2015 代码Ss_25_25_95_28
    • Uniclass 2015 说明External wall sheathing systems
    • CSI MasterFormat 2014 代码07 24 00
    • CSI MasterFormat 2014 标题Exterior Insulation and Finish Systems
    • OmniClass 编号23-13 25 19 11
    • OmniClass 标题Slab and Board Thermal Insulation
    • CSI UniFormat II 代码B2010
    • CSI UniFormat II 标题Exterior Walls

    发售地区

    欧洲
    安道尔
    法国
    葡萄牙
    西班牙