发布您的产品
Radson NG Compact Reno
Purmo

Radson NG Compact Reno

Radson Compact Reno panel radiators with profi led heating panels and convection fins are equipped with side covers and a top grille. Four G ½ " threaded female connectors allow for side connection on both right and left side. Available at height of 554 mm ( side connections pitch - 500 mm ) allow easy replacement of cast-iron radiators.
规格
  • Material: high quality, deep-drawing, low-carbon, cold rolled DC01 steel sheet in accordance with PN-EN 10130. Spacing of vertical water channels: 40,0 mm Connections: 4 x G ½" side connectors Working pressure: 10 bar Maximal temperature: 110°C Test pressure: 13 bar Colour: RAL 9016 white, other colours from the RAL colour chart are available on request. Accessories bundled with the radiator: brackets, plug, air vent
技术规格
  • 唯一参考radson-compact-reno-panel-radiators
  • 产品系列Radson
  • 产品组合Panel radiators
  • 类型对象(单个对象)
  • 发布日期2017-06-21
  • 版本号2
相关
  • 主材料钢
  • 次要材料钢
  • 设计国家/地区波兰
  • 制造国家/地区波兰
分类
  • BIMobject 类别暖通空调 - 加热装置
  • IFC 分类小型供暖器
  • ETIM 代码EC011022
  • ETIM 名称Panel radiator
  • UNSPSC 名称Radiators
  • UNSPSC 代码40101801
  • Uniclass 2015 代码Pr_70_60_36_73
  • Uniclass 2015 说明Radiators
  • CSI MasterFormat 2014 代码23 82 29
  • CSI MasterFormat 2014 标题Radiators
  • OmniClass 编号23-33 15 21 15
  • OmniClass 标题Plate Radiators
  • CSI UniFormat II 代码D20
  • CSI UniFormat II 标题PLUMBING

发售地区

欧洲
波兰