发布您的产品
Radson NG Integra Parada
Purmo

Radson NG Integra Parada

The versatile Radson Integra Parada panel radiators stand out due to their completely flat front panel. The panel is glued to the profiled, front base heating panel in a manner concealing any protruding edges, when looking at the radiator from the front. The radiators are equipped with convection fins as well as side covers and a top grille. Two bottom and four side G ½" threaded female connectors allow for bottom or side connection. The radiator is also equipped with a built-in Danfoss thermostatic valve insert providing presetting.
规格
  • Material: high quality, deep-drawing, low-carbon, cold rolled DC01 steel sheet in accordance with PN-EN 10130. Spacing of vertical water channels: 40,0 mm Connections: 2 x G 3/4" bottom, right side connectors (left side- available on request) 4 x G ½" side connectors Working pressure: 10 bar Maximal temperature: 110°C Test pressure: 13 bar Colour: RAL 9016 white, other colours from the RAL colour chart are available on request. Accessories bundled with the radiator: brackets, plug, air vent
技术规格
  • 唯一参考radson-integra-parada-panel-radiators
  • 产品系列Radson
  • 产品组合Panel radiators
  • 类型对象(单个对象)
  • 发布日期2017-06-21
  • 版本号2
相关
  • 主材料钢
  • 次要材料钢
  • 设计国家/地区波兰
  • 制造国家/地区波兰
分类
  • BIMobject 类别暖通空调 - 加热装置
  • IFC 分类小型供暖器
  • ETIM 代码EC011022
  • ETIM 名称Panel radiator
  • UNSPSC 名称Radiators
  • UNSPSC 代码40101801
  • Uniclass 2015 代码Pr_70_60_36_73
  • Uniclass 2015 说明Radiators
  • CSI MasterFormat 2014 代码23 82 29
  • CSI MasterFormat 2014 标题Radiators
  • OmniClass 编号23-33 15 21 15
  • OmniClass 标题Plate Radiators
  • CSI UniFormat II 代码D20
  • CSI UniFormat II 标题PLUMBING

发售地区

欧洲
波兰