发布您的产品
Tahiti Surf Chrome Towel Warmer
Tahiti Surf Chrome Towel Warmer
    Finimetal

    Tahiti Surf Chrome Towel Warmer

    Rhythmic, brilliant and modern, the Tahiti Surf Chrome gives radiance to your bathroom.
    规格
    • Towel Warm in high quality steel section
      Heating medium: water.
      Painting: anaphoretic priming, final painting with the use of electrostatic powder coating
      Color: Ral 9016 – Traffic White. Other colours from the RAL colour chart are available on request.
      Basic equipment: 2 independents brackets with adjustable wall distance.
      Connections: 2 *1/2“ connections and 1*air vent 1/2“ connections with swiveling jet
      Working pressure: 4 bar.
      Standards: CE - NF

    技术规格
    • 唯一参考tahiti-surf-chrome
    • 产品系列Radiators
    • 产品组合Towel warmers
    • 类型对象(单个对象)
    • 发布日期2019-01-24
    • 版本号1
    相关
    • 主材料钢
    • 次要材料环氧树脂
    • 制造国家/地区法国
    分类
    • BIMobject 类别暖通空调 - 加热装置
    • IFC 分类小型供暖器
    • UNSPSC 名称Space heaters
    • UNSPSC 代码40101819
    • Uniclass 2015 代码TE_70_10_20_80
    • Uniclass 2015 说明Space heaters
    • CSI MasterFormat 2014 代码23 00 00
    • CSI MasterFormat 2014 标题Heating, Ventilating, and Air Conditioning (HVAC)
    • OmniClass 编号23-33 15 00
    • OmniClass 标题HVAC Heating Units
    • CSI UniFormat II 代码D3020
    • CSI UniFormat II 标题Heat Generating Systems

    发售地区

    欧洲
    法国