发布您的产品
Rada 122 Mono-Control System
RADA

Rada 122 Mono-Control System

Wall mounted passive infra-red sensor, control module and solenoid valve for automatic single urinal flushing. A mono-control operating system for the control of water to a single urinal, incorporating a mono control module, 'no-touch' sensor and a solenoid valve.
规格
  • Product Reference

    Rada Mono Control MC122 Operating System (1.1495.010)

    Accessories

    Rada Universal 12V AC Transformer

    Standard product features

    Operation:

    • When the sensor is activated, if the pre-flush option has been selected, there will be an approximate 2 second delay and 2 second pre-flush.

    • When there has been 5 seconds of inactivity the flush is activated for the duration selected (3 - 10 seconds in 1 second intervals).

    • The solenoid valve is supplied complete with an integral isolator and filter.

    Flush timing:

    • The system provides an optional pre-flush of 2 seconds if a human body is detected, and then initiates a flush cycle after use.

    • Flush duration can be pre-set between 3 and 10 seconds in increments of 1 second, by the adjustment of the integral timing dial.

    • A duty flush is incorporated, every 24 hours after use.

    Materials:

    • Sensor: Chrome plated durable engineering plastic with shatterproof plastic sensing window.

    • Solenoid valve: Fibreglass polyamide body.

    Pressure:

    • Solenoid valve: 0.20 - 10 bar.

    Electrical:

    • Sensor protection class: Electronic module IP65.

    • Supply voltage: 12V AC + 10% 50/60Hz, via Rada Universal 12V AC transformer (not included).

    • Power consumption: 6 VA.

    Operating temperatures:

    • Ambient temperature range: 5–40°C.

    • Maximum humidity: 80%.

    Accessories:

    • Rada Universal 12V AC Transformer.

技术规格
  • 唯一参考Rada-122-Mono-Control-System
  • 产品系列Sanitary
  • 产品组合Other Sanitary
  • 类型对象(单个对象)
  • 发布日期2022-08-04
  • 版本号1
  • 高度 (mm)84
  • 宽度 (mm)84
  • 深度 (mm)22
相关
  • 主材料塑料
  • 次要材料聚酰胺
  • 设计国家/地区英国
  • 制造国家/地区英国
分类
  • BIMobject 类别卫生 - 卫浴
  • IFC 分类对象
  • Uniclass 2015 代码Pr_75_50_46_31
  • Uniclass 2015 说明Flush control devices

发售地区

欧洲
德国
比利时
英国
荷兰