发布您的产品
Radson Integra Parada HP
Radson

Radson Integra Parada HP

Integra Parada HP steel panel radiators are manufactured from cold rolled high quality steel according to EN10130. Design model with 4 side connectors and 2 bottom connctors with a deco flat front plate with convection fins and with compact parts.
This model can be used with a working pressure of 10 bar, allowing you to plan and install this radiator anywhere where higher system pressure is required. For example, in larger systems, taller buildings or in buildings that are
connected to district heating via heat exchangers. The new MCW 7 brackets with modified anti-lift feature ensure more stable mounting and positioning of the radiator to the walls and protect against lateral sliding.
Integra Parada HP is available in the standard color RAL 9016 (white). 70 other colors are available upon request.
For radiators in special colors, the accessories such as air vent and plug are available in silver RAL 9006 for a modern and better aesthetic appearance.
规格
  • Material: high quality, cold rolled steel sheet in accordance with EN 10130.

    Spacing of vertical water channels: 33,3 mm

    Heights: 300, 400, 500, 600, 750, 900 mm

    Lengths: 400, 500, 600, 700, 800, 900, 1000, 1100, 1200, 1300, 1400, 1500, 1600, 1800, 2000, 2200, 2400, 2600, 2800, 3000 mm

    Painting: cataphoretic priming, final painting with electrostatic powder coating

    Connections: 4 x G ½" side connectors, 2 x G ½" bottom connectors

    Working pressure: 10 bar

    Maximal temperature: 110°C

    Test pressure: 13 bar

    Colour: RAL 9016 white, other colours from the RAL colour chart are available on request.

    Accessories bundled with the radiator: brackets, plug, air vent
技术规格
  • 唯一参考radson-integra-parada-hp
  • 产品系列Radson
  • 产品组合Panel radiators
  • 类型对象(单个对象)
  • 发布日期2024-04-18
  • 版本号1
相关
  • 主材料钢
  • 次要材料钢
  • 设计国家/地区波兰
  • 制造国家/地区波兰
分类
  • BIMobject 类别暖通空调 - 加热装置
  • IFC 分类小型供暖器
  • Uniclass 2015 代码Pr_70_60_36_73
  • Uniclass 2015 说明Radiators
  • CSI MasterFormat 2014 代码23 82 29
  • CSI MasterFormat 2014 标题Radiators
  • OmniClass 编号23-33 15 21 15
  • OmniClass 标题Plate Radiators

发售地区

欧洲
卢森堡
比利时
法国
荷兰