发布您的产品
Product image
合集图标

REHAU | NORDIC_DESIGN - REHAU | NORDIC_DESIGN 的 REHAU | Window Solutions

Appealing design

Slim and elegant profile view, which plays a particularly important role in renovation. The flush arrangement of the sash characterizes the classic window type.

High quality finishes

Smooth and weather-resistant surfaces thanks to an all-round, coextruded outer layer made of RAU-PVC over the core reinforcement made of RAU-FIPRO®.

Reinforcement system IVS

The torsional rigidity of the profiles is increased by the integrated reinforcement system IVS. The load-bearing fittings, the mechanical mullion connection and the assembly screws are screwed into the IVS.

Optimized profile properties

With appropriate reinforcements in the functional chambers, the static properties of the profiles can be optimized as required, depending on the intended use.

Optimized thermal insulation

The sash construction depth of 67 mm in connection with a 4-chamber technology, the central seal in the window frame, an outer joint sealing profile in the sash and the absence of steel reinforcement leads to a standard heat transfer coefficient Uf of 1.1 W/(m2K).

合集包含

4 产品