发布您的产品
Renogy RNG-100D 100 Watt 12 Volt Monocrystalline Solar Panel
Renogy

Renogy RNG-100D 100 Watt 12 Volt Monocrystalline Solar Panel

  • Advanced encapsulation material with multi-layered sheet minimizations enhance cell performance and provide a longer service life. Corrosion-resistant aluminum frame allows extended outdoor use; the panels can last for decades, anti-reflective, high transparency, low iron-tempered glass. No hot-spot heating .
  • Usages: high in power but compact in size, this 100-watt Solar panel is a favorite for RVs, boats, campers and similar applications, providing clean energy and excellent efficiency per space.
  • Installation: pre-drilled holes on the back of the panel allow for fast mounting and securing. Pre-drilled holes included for grounding. Compatible with different Renogy mounting systems such as z-brackets, pole mounts and tilt mounts.
  • Dimensions: each panel weighs 16.5lbs. length 47.3" X width 21.3" X Height 1.4”. IP67 Rated waterproof MC4 connectors
  • Warranty | 25-year transferable power output ; 5-year material and workmanship

As Featured on Amazon.com

规格
  • SPECIFICATIONS

    Maximum Power: 100W

    Maximum System Voltage: 600V DC (UL)

    Optimum Operating Voltage (Vmp): 18.9V

    Open-Circuit Voltage (Voc): 22.5V

    Optimum Operating Current (Imp): 5.29A

    Short-Circuit Current (Isc): 5.75A

    Weight: 16.5lbs

    Dimensions: 47.3 X 21.3 X 1.4 In

技术规格
  • 唯一参考Renogy-RNG-100D-100-Watt-12-Volt-Monocrystalline-Solar-Panel
  • 产品系列Solar
  • 产品组Solar Panel
  • 类型文档(信息)
  • 发布日期2019-02-10
  • 版本号1
相关
  • 主材料其他
  • 次要材料铝
  • 设计国家/地区美国
分类
  • BIMobject 类别电气 - 太阳
  • UNSPSC 名称Solar generators
  • UNSPSC 代码26111607
  • CSI MasterFormat 2014 代码48 14 13
  • CSI MasterFormat 2014 标题Solar Energy Collectors
  • OmniClass 编号23-19 25 11 19 15
  • OmniClass 标题Solar Panels

发售地区

北美
美国