发布您的产品
Reynaers - Window - MasterLine 10
Reynaers - Window - MasterLine 10
Reynaers - Window - MasterLine 10
Reynaers - Window - MasterLine 10
Reynaers - Window - MasterLine 10
    Reynaers

    Reynaers - Window - MasterLine 10

    The window system for low energy builds

    MasterLine 10 windows are designed for the building trends of today and tomorrow: low energy building, maximum daylight access, superb performances and safe homes (up to burglar resistance class 3).

    The product offering of MasterLine 10 windows is truly unique in its applicability: a full range of transoms and frames, connection profiles with Sliding and Curtain Wall system, but also the design freedom that is offered with the Renaissance and Deco profile range. The windows are offered with a Passive Housing certificate!

    MasterLine 10 uses many of the same articles as in MasterLine 8 windows: corner cleats, glazing gaskets and also the same central gasket ensuring the same performances, production efficiency and robustness

    All above makes MasterLine 10 the ideal solution for domestic as well as public projects.

    技术规格
    • 唯一参考reynaers-masterline-10-window
    • 产品系列Windows & Doors
    • 产品组合Windows Aluminium
    • 类型对象(单个对象)
    • 发布日期2019-07-19
    • 版本号1
    • 深度 (mm)107
    相关
    • 主材料铝
    • 次要材料铝
    • 设计国家/地区比利时
    • 制造国家/地区比利时
    分类
    • BIMobject 类别窗户 - Single Hung Windows
    • IFC 分类窗户
    • UNSPSC 名称Windows
    • UNSPSC 代码301716
    • Uniclass 2015 代码EF_25_30
    • Uniclass 2015 说明Doors and windows
    • CSI MasterFormat 2014 代码08 51 13
    • CSI MasterFormat 2014 标题Aluminum Windows
    • OmniClass 编号23-17 13 00
    • OmniClass 标题Windows
    • CSI UniFormat II 代码B2020
    • CSI UniFormat II 标题Exterior Windows