发布您的产品
IN-WALL DUPLO Toilet FREESTANDING - Concealed free-standing structure with dual flush cistern (6/3 L)
Roca

IN-WALL DUPLO Toilet FREESTANDING - Concealed free-standing structure with dual flush cistern (6/3 L)

4.0 星(最高 5 星)4.0(6 评价)

In-Wall DUPLO toilet FREESTANDING - Concealed free-standing structure with dual flush cistern (6/3 L)

规格
  • Operating plate position: Frontal

    Recommended for public spaces

    Suitable for: Wall-hung toilet

技术规格
  • 唯一参考890090700
  • 产品系列In-wall tanks
  • 产品组合In-Wall
  • 类型对象(单个对象)
  • 发布日期2012-06-01
  • 版本号2
  • 高度 (mm)1120
  • 宽度 (mm)160
  • 深度 (mm)500
相关
  • 主材料铝
  • 设计国家/地区西班牙
  • 制造国家/地区西班牙
分类
  • BIMobject 类别卫生 - 浴室安装系统
  • IFC 分类卫浴终端
  • UNSPSC 名称Plumbing fixtures
  • UNSPSC 代码3018
  • Uniclass 2015 代码Pr_40_20_93_89
  • Uniclass 2015 说明WC cisterns
  • CSI MasterFormat 2014 代码22 41 13
  • CSI MasterFormat 2014 标题Residential Water Closets, Urinals, and Bidets
  • OmniClass 编号23-31 19 19 19
  • OmniClass 标题Water Closet Tanks
  • CSI UniFormat II 代码D2010
  • CSI UniFormat II 标题Plumbing Fixtures