发布您的产品
FSD60GA UL Classified 1 1/2 hr. Class I, Airfoil Blade, Grille Access
Ruskin

FSD60GA UL Classified 1 1/2 hr. Class I, Airfoil Blade, Grille Access

The FSD60GA is a UL555 Classified Fire Damper and a UL555S Classified Smoke Damper. It is designed for supply or return ducts with grille outlet. It features:

  • Through the grille access to damper and accessories
  • Easy installation from one side
  • Fail-safe design, which enables the damper to automatically assume the desired position when fire interrupts operational power
  • 4,000 fpm and 8" w.g. maximum rating
  • UL555 1 1/2 hour Fire Damper
  • UL555S Class I Leakage Rated
规格
  • The FSD60GA is a UL555 Classified Fire Damper and a UL555S Classified Smoke Damper. It is designed for supply or return ducts with grille outlet. It features:

    • Through the grille access to damper and accessories
    • Easy installation from one side
    • Fail-safe design, which enables the damper to automatically assume the desired position when fire interrupts operational power
    • 4,000 fpm and 8" w.g. maximum rating
    • UL555 1 1/2 hour Fire Damper
    • UL555S Class I Leakage Rated
技术规格
  • 唯一参考rd-00317-077
  • 产品系列Smoke Dampers
  • 产品组合Combination Fire/Smoke Dampers
  • 类型对象(单个对象)
  • 发布日期2009-09-09
  • 版本号1
分类
  • BIMobject 类别消防产品 - 排烟

发售地区

北美
美国