The ELC6375DAX Combination louver has a 6" deep frame, 6063T5 extruded aluminum with .125" (3.2) nominal wall thickness. It features: • 47% Free Area. • Published performance ratings. • Concealed blade linkage. • Adjustable rear blades. • Blade and jamb seals. • High performance frame system. • A drain gutter in each front stationary blade. • Architecturally styled hidden mullions.
规格
The ELC6375DAX Combination louver has a 6" deep frame, 6063T5 extruded aluminum with .125" (3.2) nominal wall thickness. It features:
47% Free Area. Published performance ratings. Concealed blade linkage. Adjustable rear blades. Blade and jamb seals. High performance frame system. A drain gutter in each front stationary blade. Architecturally styled hidden mullions.