发布您的产品
Ruskin Steel Drainable Adjustable Louver LM375D
Ruskin Steel Drainable Adjustable Louver LM375D
    Ruskin

    Ruskin Steel Drainable Adjustable Louver LM375D

    The LM375D adjustable louver is 4" deep and has a 37.5 degree blade angle when open.  It features:

    • 44% free area (4' x 4' size)
    • Blades may be closed for weather protection
    • Rugged galvanized steel construction for long operating life
    • Stainless steel bearings and concealed linkage for smooth operation
    规格
    • The LM375D adjustable louver is 4" deep and has a 37.5 degree blade angle when open.  It features:

      • 44% free area (4' x 4' size)
      • Blades may be closed for weather protection
      • Rugged galvanized steel construction for long operating life
      • Stainless steel bearings and concealed linkage for smooth operation
    技术规格
    • 唯一参考rd-74
    • 产品系列Exterior Louvers and Grilles
    • 产品组Adjustable Louvers
    • 类型对象(单个对象)
    • 发布日期2009-09-09
    • 版本号1
    分类
    • BIMobject 类别门 - 百叶窗