发布您的产品
GPX Architectural Series 45 Minute Fire Resistive Opening - Interior
GPX Architectural Series 45 Minute Fire Resistive Opening - Interior

    GPX Architectural Series 45 Minute Fire Resistive Opening - Interior

    45 Minute Fire Resistive Rated Opening - Interior with SuperLite II-XL 45 glazing
    • Limited to 25% of the total wall area.
    • Tested to NFPA 257, Fire Tests for Window Assemblies.
    • Meets ANSI Z97.1 and CPSC Cat. II (400 ft. lbs.) impact safety.
    • Offered in standard and custom finishes including high performance
    技术规格
    • 唯一参考45_m_fire_resist_opening_interior
    • 产品系列Windows
    • 产品组Fire resistive
    • 类型对象(单个对象)
    • 发布日期2017-05-11
    • 版本号1
    相关
    • 主材料玻璃
    • 次要材料
    • 设计国家/地区美国
    • 制造国家/地区美国
    分类
    • BIMobject 类别窗户 - 固定框
    • IFC 分类幕墙
    • UNSPSC 名称Glass curtainwalling
    • UNSPSC 代码30151806
    • Uniclass 2015 代码Ss_25_60_35_30
    • Uniclass 2015 说明Fire-resistant glazing systems
    • CSI MasterFormat 2014 代码08 41 13.13
    • CSI MasterFormat 2014 标题Fire-Rated Aluminum-Framed Entrances and Storefronts
    • OmniClass 编号23-17 15 11 25
    • OmniClass 标题Heat Strengthened Glass
    • CSI UniFormat II 代码B20
    • CSI UniFormat II 标题EXTERIOR CLOSURE

    发售地区

    亚洲 欧洲 非洲 南美洲 大洋洲 北美