发布您的产品
2200 Series Aluminum Mailboxes-Rack Ladder System-5 Unit High Wall Installation
2200 Series Aluminum Mailboxes-Rack Ladder System-5 Unit High Wall Installation
2200 Series Aluminum Mailboxes-Rack Ladder System-5 Unit High Wall Installation
2200 Series Aluminum Mailboxes-Rack Ladder System-5 Unit High Wall Installation
2200 Series Aluminum Mailboxes-Rack Ladder System-5 Unit High Wall Installation
2200 Series Aluminum Mailboxes-Rack Ladder System-5 Unit High Wall Installation
2200 Series Aluminum Mailboxes-Rack Ladder System-5 Unit High Wall Installation
2200 Series Aluminum Mailboxes-Rack Ladder System-5 Unit High Wall Installation
2200 Series Aluminum Mailboxes-Rack Ladder System-5 Unit High Wall Installation
2200 Series Aluminum Mailboxes-Rack Ladder System-5 Unit High Wall Installation

    2200 Series Aluminum Mailboxes-Rack Ladder System-5 Unit High Wall Installation

    Salsbury 2200 series rack ladder system aluminum mailboxes have 1/4'' thick extruded aluminum doors with a durable powder coated aluminum finish. Each door includes a five (5) pin cylinder cam lock with two (2) keys. The mailbox compartments have open backs (rear covers for a column of rack ladder mailboxes #2251 and for individual rack ladder mailboxes #2252 are available as options upon request) and are constructed of 20 gauge steel. All units have the same outside dimensions. Rack ladder system aluminum mailbox units are designed to be installed between rack ladders (#2200). The rack ladders support five (5) mailbox units to form a column of mailboxes.

    规格
    • Aluminum rack ladder system mailboxes for Private Access

      Keyed versions can be accessed by the U.S.P.S. when installed in rotary mail centers.

      Ideal for colleges, schools, private postal centers, corporate mail centers, military bases, government agencies and many other applications

      All units are 23-1/4" W x 12-1/8" H x 15-1/2" D

      Mailbox units available in 5 different configurations: 12 door unit (#1 doors: 3-1/2" W x 5-1/2" H), 8 door unit (#2 doors: 5-1/2" W x 5-1/2" H), 4 door unit (#3 doors: 10-3/4" W x 5-1/2" H), 2 door unit (#4 doors 10-3/4" W x 11-1/2" H), 1 door unit (#5 door: 22" W x 11-1/2" H)

      Each mailbox door includes a 5 pin cylinder cam lock (with 2 keys)

      Mailbox compartments have open backs

      Drop box with 1 compartment unit has a 16" W x 3/4" H mail slot, 2 compartment units have two 9" W x 3/4" H mail slots

      Drop box units are equipped with a 4" high rear panel

      Drop box and parcel locker units available in 1 door (22" W x 11-1/2" H) or 2 door (10-3/4" W x 11-1/2" H) configurations

      Parcel locker units are fit with a 2 key security system that allow tenants a convenient way to receive packages on site

      Parcel locker units include master commercial lock (with 2 keys)

      Parcel locker units are equipped with a hinged rear door

      Compartments are constructed of 20 gauge steel

      Doors are made of 1/4" thick extruded aluminum with a powder coated aluminum finish

      Designed to be installed between rack ladders (order separately)

    技术规格
    • 唯一参考2200_Series_Aluminum_Mailboxes_Rack_Ladder_System_5_Unit_High_Wall_Installation
    • 产品系列Commercial Mailboxes for Private Delivery
    • 产品组Aluminum Style Mailboxes
    • 类型对象(单个对象)
    • 发布日期2018-07-15
    • 版本号1
    • 高度 (inch)12.12
    • 宽度 (inch)23.25
    • 深度 (inch)15.5
    相关
    • 主材料
    • 设计国家/地区美国
    • 制造国家/地区美国
    分类
    • BIMobject 类别家具 - 邮政和邮箱
    • Uniclass 2015 代码Pr_40_70_50
    • Uniclass 2015 说明Mail equipment
    • CSI MasterFormat 2014 代码10 55 23
    • CSI MasterFormat 2014 标题Mail Boxes
    • OmniClass 编号23-19 15 11
    • OmniClass 标题Mail Boxes
    • CSI UniFormat II 代码E20
    • CSI UniFormat II 标题FURNISHINGS

    发售地区

    北美
    伯利兹
    加拿大
    危地马拉
    古巴
    哥斯达黎加
    圣卢西亚
    圣基茨和尼维斯
    圣巴泰勒米
    圣皮埃尔和密克隆群岛
    多米尼克
    多米尼加共和国
    安圭拉
    安提瓜和巴布达
    尼加拉瓜
    巴哈马
    巴巴多斯
    巴拿马
    库拉索
    开曼群岛
    格林纳达
    格陵兰岛
    法属圣马丁
    波多黎各
    洪都拉斯
    海地
    牙买加
    特克斯和凯科斯群岛
    特立尼达和多巴哥
    瓜德罗普
    百慕大
    美国
    美属维尔京群岛
    聖文森與格瑞那丁
    英属维尔京群岛
    荷属圣马丁
    荷蘭加勒比區
    萨尔瓦多
    蒙塞拉特岛
    阿鲁巴
    马提尼克
    墨西哥