发布您的产品
3700 Series Recessed Mounted 4C Horizontal Mailboxes - Rear Loading - 6 Door High Units

3700 Series Recessed Mounted 4C Horizontal Mailboxes - Rear Loading - 6 Door High Units

Made of heavy duty aluminum and stainless steel hardware, Salsbury 3700 series recessed mounted 4C horizontal mailboxes and parcel lockers are U.S.P.S. approved and are available with standard MB1 mailbox doors (12-3/4'' W x 3-1/4'' H). Larger MB2, MB3 and MB4 mailbox doors are available for custom units. All pre-numbered mailbox doors include a heavy duty cam lock with a dust/rain shield and three (3) keys. Recessed mounted 4C horizontal mailbox units include factory installed 1'' W x 1/4'' D trim and are available in configurations that are one door wide (single column) and two (2) doors wide (double column). The Salsbury maximum height units (3716D-15) have three (3) fully integrated parcel lockers (2 PL4.5 and 1PL5) and fifteen (15) standard MB1 mailbox doors and meet the U.S.P.S. 4C requirement of one parcel locker for every five (5) tenant compartments. Fully integrated and stand-alone parcel lockers are available in heights ranging from the equivalent of three (3) standard MB1 mailbox doors (PL3 - 10-1/4" high) to six (6) standard MB1 mailbox doors (PL6 - 20-3/4" high). Each unit includes a compartment for outgoing mail collection and is labeled “Outgoing Mail”. The outgoing mail compartment includes a weather protection flap and a 11-3/4'' W x 3/4'' H mail slot. 4C receptacle bins and collection boxes are available in 10 door, 11 door and maximum height units. Designed for indoor or outdoor use, recessed mounted 4C horizontal mailboxes feature a durable powder coated finish available in four (4) contemporary colors.

 

规格
  • 4C horizontal mailboxes are U.S.P.S. Approved
    Manufactured by Salsbury Industries to USPS-STD-4C Specifications
    Ideal for apartments/commercial buildings/residential developments
    Required for new construction/major renovations
    U.S.P.S. standard 4C requires a minimum of 1 parcel locker for every 10 tenant compartments
    Parcel lockers must be a minimum of 15" H to meet the 1:10 ratio. Once this ratio has been met, smaller parcel lockers may be added
    Fully integrated/stand-alone parcel lockers are available in varying sizes: PL3 (10-1/4" H), PL4 (13-3/4" H), PL4.5 (15-1/2" H), PL5 (17-1/4" H) and PL6 (20-3/4" H)
    Feature a durable powder coated finish available in aluminum, bronze, black and sandstone
    Doors include a heavy duty cam lock with a dust/rain shield and 3 keys
    MB1 doors are 13-1/4'' W x 3-1/4'' H, MB2 doors are 13-1/4" W x 6-3/4" H, MB3 doors are 13-1/4" W x 10-1/4" H and MB4 doors are 13-1/4" W x 13-3/4" H
    Available in three (3) MB1 equivalent door high units to fifteen (15) MB1 door high units. The popular maximum high (56-3/4”H) units are also available
    Available in configurations that are 1 door wide (single column) and 2 doors wide (double column)
    Fully integrated/stand-alone parcel lockers are available in 5 MB1 door heights (PL5 - 17-1/4" high) and 6 MB1 door heights (PL6 - 20-3/4" high)
    The front of the outgoing mail compartment / carrier access door is comprised of a fixed panel(s) and there is no U.S.P.S. master lock access door

技术规格
  • 唯一参考3700_Series_Recessed_Mounted_4C_Horizontal_Mailboxes_Rear_Loading_6_Door_High_Units
  • 产品系列Commercial Mailboxes for USPS Delivery
  • 产品组4C Recessed Mounted
  • 类型对象(单个对象)
  • 发布日期2017-06-26
  • 版本号1
  • 高度 (inch)23.5
  • 深度 (inch)17
相关
  • 主材料
  • 次要材料
  • 设计国家/地区美国
  • 制造国家/地区美国
分类
  • BIMobject 类别家具 - 邮政和邮箱
  • Uniclass 2015 代码Pr_40_70_50
  • Uniclass 2015 说明Mail equipment
  • CSI MasterFormat 2014 代码10 55 23
  • CSI MasterFormat 2014 标题Mail Boxes
  • OmniClass 编号23-19 15 11
  • OmniClass 标题Mail Boxes
  • CSI UniFormat II 代码E20
  • CSI UniFormat II 标题FURNISHINGS

发售地区

北美
伯利兹
加拿大
危地马拉
古巴
哥斯达黎加
圣卢西亚
圣基茨和尼维斯
圣巴泰勒米
圣皮埃尔和密克隆群岛
多米尼克
多米尼加共和国
安圭拉
安提瓜和巴布达
尼加拉瓜
巴哈马
巴巴多斯
巴拿马
库拉索
开曼群岛
格林纳达
格陵兰岛
法属圣马丁
波多黎各
洪都拉斯
海地
牙买加
特克斯和凯科斯群岛
特立尼达和多巴哥
瓜德罗普
百慕大
美国
美属维尔京群岛
聖文森與格瑞那丁
英属维尔京群岛
荷属圣马丁
荷蘭加勒比區
萨尔瓦多
蒙塞拉特岛
阿鲁巴
马提尼克
墨西哥