发布您的产品
Aveiro Confort W/D close coupled toilet
Aveiro Confort W/D close coupled toilet
Aveiro Confort W/D close coupled toilet
    Sanindusa

    Aveiro Confort W/D close coupled toilet

    Domestic and commercial use. Versatile timeless design. Seat with clipoff system easy to clean and slow close option. Back to wall WC.

    规格
    • Compatible toilet seats (not included):  20321 - Aveiro toilet seat; 23320 - Aveiro toilet seat;  Compatible cisterns (not included): 103111LM - Aveiro bottom water supply connection cistern with single flush mechanism start/stop system; 103113LM - Aveiro side water supply connection cistern with single flush mechanism start/stop system; 400 - fixing kit (included).

    技术规格
    • 唯一参考103024_AveiroConfort_W-D-close-coupled-toilet
    • 产品系列Aveiro Confort
    • 产品组合toilet
    • 类型对象(单个对象)
    • 发布日期2020-06-18
    • 版本号1
    • 高度 (mm)455
    • 宽度 (mm)363
    • 深度 (mm)688
    相关
    • 主材料玻化瓷
    • 设计国家/地区葡萄牙
    • 制造国家/地区葡萄牙
    • 净重 (Kg)23.2
    分类
    • BIMobject 类别卫生 - 洗手间
    • IFC 分类卫浴终端
    • UNSPSC 名称Toilets
    • UNSPSC 代码30181505
    • Uniclass 2015 代码Pr_40_20_93_94
    • Uniclass 2015 说明WC pans
    • CSI MasterFormat 2014 代码10 28 00
    • CSI MasterFormat 2014 标题Toilet, Bath, and Laundry Accessories
    • OmniClass 编号23-31 19 00
    • OmniClass 标题Toilets

    发售地区

    亚洲 非洲 欧洲 大洋洲 北美 南美洲