发布您的产品
Urb.y 65 bottom water supply connection cistern with dual flush mechanism
Urb.y 65 bottom water supply connection cistern with dual flush mechanism
    Sanindusa

    Urb.y 65 bottom water supply connection cistern with dual flush mechanism

    Cistern with flushing mechanism for a close-coupled toilet.Flushing cistern volume: 6 liters. Mounting for dual-flush. Large flush: 6 L. Small flush: 3 L. Connection to the water supply: on the bottom.

    规格
    • Ceramic cistern with bottom inlet connection and dual-flush mechanism included.

    技术规格
    • 唯一参考140111LM_Urby_cistern-with-dual-flush-mechanism
    • 产品系列Urb.y
    • 产品组Toilet Cisterns
    • 类型对象(单个对象)
    • 发布日期2020-06-26
    • 版本号1
    • 高度 (mm)435
    • 宽度 (mm)380
    • 深度 (mm)170
    相关
    • 主材料玻化瓷
    • 设计国家/地区葡萄牙
    • 制造国家/地区葡萄牙
    • 净重 (Kg)16.8
    分类
    • BIMobject 类别卫生 - 厕所水箱
    • IFC 分类卫浴终端
    • UNSPSC 名称Toilet tanks
    • UNSPSC 代码30181515
    • Uniclass 2015 代码Pr_40_20_93_89
    • Uniclass 2015 说明WC cisterns
    • CSI MasterFormat 2014 代码22 41 13.13
    • CSI MasterFormat 2014 标题Residential Water Closets
    • OmniClass 编号23-31 19 19 19
    • OmniClass 标题Water Closet Tanks
    • CSI UniFormat II 代码D2010
    • CSI UniFormat II 标题Plumbing Fixtures

    发售地区

    亚洲 非洲 欧洲 大洋洲 北美 南美洲