发布您的产品
Winner Confort F|D close coupled toilet
Winner Confort F|D close coupled toilet
    Sanindusa

    Winner Confort F|D close coupled toilet

    Domestic and commercial use. Versatile timeless design. Seats easy to clean and slow close option.

    规格
    • Compatible toilet seats (not included): 24231 - Winner toilet seat with easyclip system: 142111LM - Winner bottom water supply cistern with dual flush mechanism; 142113LM - Winner side water supply cistern with dual flush mechanism: 24 - fixing kit (included): D90 "S" trap pan connector (included).

    技术规格
    • 唯一参考144021_Winner_confort-fd-close-coupled-toilet
    • 产品系列Winner
    • 产品组合Toilets
    • 类型对象(单个对象)
    • 发布日期2021-11-22
    • 版本号1
    • 高度 (mm)457
    • 宽度 (mm)350
    • 深度 (mm)626
    相关
    • 主材料玻化瓷
    • 设计国家/地区葡萄牙
    • 制造国家/地区葡萄牙
    • 净重 (Kg)25.1
    分类
    • BIMobject 类别卫生 - 洗手间
    • IFC 分类卫浴终端
    • UNSPSC 名称Toilet bowls
    • UNSPSC 代码30181511
    • Uniclass 2015 代码Pr_40_20_93_94
    • Uniclass 2015 说明WC pans
    • CSI MasterFormat 2014 代码22 41 13.13
    • CSI MasterFormat 2014 标题Residential Water Closets
    • OmniClass 编号23-31 19 00
    • OmniClass 标题Toilets
    • CSI UniFormat II 代码C10
    • CSI UniFormat II 标题INTERIOR CONSTRUCTION

    发售地区

    亚洲 非洲 欧洲 大洋洲 北美 南美洲