发布您的产品
48 Cetus toilet seat with slowclose system
48 Cetus toilet seat with slowclose system
48 Cetus toilet seat with slowclose system
    Sanindusa

    48 Cetus toilet seat with slowclose system

    Duroplast is a material that does not contain substances hazardous to the environment and therefore is compatible with the skin, is anti-bacterial, anti-static, dust repellent, and resistant to fading under UV rays. This toilet seat and cover also have a slow close system, to prevent abrupt drops.

    规格
    • fixing kit for toilet seat and cover (included).

    技术规格
    • 唯一参考21034_Cetus_48-toilet-seat-with-slowclose-system
    • 产品系列Cetus
    • 产品组合toilet seat
    • 类型对象(单个对象)
    • 发布日期2021-11-11
    • 版本号1
    • 高度 (mm)50
    • 宽度 (mm)355
    • 深度 (mm)429
    相关
    • 主材料塑料
    • 次要材料不锈钢
    • 设计国家/地区葡萄牙
    • 制造国家/地区葡萄牙
    • 净重 (Kg)1.95
    分类
    • BIMobject 类别卫生 - 厕所座位
    • IFC 分类卫浴终端
    • ETIM 代码EC011196
    • ETIM 名称Toilet seat
    • UNSPSC 名称Sanitary ware
    • UNSPSC 代码301815
    • Uniclass 2015 代码Pr_40_20_93_95
    • Uniclass 2015 说明WC seats and covers
    • CSI MasterFormat 2014 代码10 28 13
    • CSI MasterFormat 2014 标题Toilet Accessories
    • OmniClass 编号23-31 25 11 11
    • OmniClass 标题Toilet Partitions
    • CSI UniFormat II 代码C10
    • CSI UniFormat II 标题INTERIOR CONSTRUCTION

    发售地区

    亚洲 非洲 欧洲 大洋洲 北美 南美洲