发布您的产品
Easy toilet seat with slowclose system
Easy toilet seat with slowclose system
    Sanindusa

    Easy toilet seat with slowclose system

    Duroplast is a material that does not contain substances hazardous to the environment and therefore is compatible with the skin, is anti-bacterial, anti-static, dust repellent, and resistant to fading under UV rays. This toilet seat and cover also have a slow close system, to prevent abrupt drops.

    规格
    • Fixing kit for toilet seat and cover (included).

    技术规格
    • 唯一参考23131_Easy_toilet-seat-with-slowclose-system
    • 产品系列Easy
    • 产品组合Toilet Seats
    • 类型对象(单个对象)
    • 发布日期2021-11-12
    • 版本号1
    • 高度 (mm)44
    • 宽度 (mm)346
    • 深度 (mm)440
    相关
    • 主材料塑料
    • 次要材料不锈钢
    • 设计国家/地区葡萄牙
    • 制造国家/地区葡萄牙
    • 净重 (Kg)2.19
    分类
    • BIMobject 类别卫生 - 厕所座位
    • IFC 分类卫浴终端
    • ETIM 代码EC011196
    • ETIM 名称Toilet seat
    • UNSPSC 名称Sanitary ware
    • UNSPSC 代码301815
    • Uniclass 2015 代码Pr_40_20_93_95
    • Uniclass 2015 说明WC seats and covers
    • CSI MasterFormat 2014 代码10 28 13
    • CSI MasterFormat 2014 标题Toilet Accessories
    • OmniClass 编号23-31 25 11 11
    • OmniClass 标题Toilet Partitions
    • CSI UniFormat II 代码C10
    • CSI UniFormat II 标题INTERIOR CONSTRUCTION

    发售地区

    亚洲 非洲 欧洲 大洋洲 北美 南美洲