发布您的产品
New ícone basin mixer
New ícone basin mixer
    Sanindusa

    New ícone basin mixer

    Ceramic cartridge technology Single lever mixer with pop up waste to install on the basin With possibility to aplly flow rate limiter to 5L-min at 3 bar
    规格
    • Single lever basin mixer ABS-metalic D63mm pop up waste Fixing kit 2 x M10x1-3-8 stainless steel flexible supply hoses
    技术规格
    • 唯一参考526030011_NewIcone_single-lever-basin-mixer-with-popup-waste
    • 产品系列New Ícone
    • 产品组合Taps-Mixers
    • 类型对象(单个对象)
    • 发布日期2020-01-24
    • 版本号1
    • 高度 (mm)153
    • 宽度 (mm)45
    • 深度 (mm)170
    相关
    • 主材料黄铜
    • 设计国家/地区葡萄牙
    • 制造国家/地区葡萄牙
    • 净重 (Kg)1
    分类
    • BIMobject 类别卫生 - 龙头/水龙头/铜器
    • IFC 分类卫浴终端
    • UNSPSC 名称Plumbing fixtures
    • UNSPSC 代码3018
    • Uniclass 2015 代码Pr_40_20_87
    • Uniclass 2015 说明Taps and water supply outlet fittings
    • CSI MasterFormat 2014 代码22 41 39
    • CSI MasterFormat 2014 标题Residential Faucets, Supplies, and Trim
    • OmniClass 编号23-31 11 00
    • OmniClass 标题Faucets
    • CSI UniFormat II 代码D2010
    • CSI UniFormat II 标题Plumbing Fixtures

    发售地区

    亚洲 非洲 欧洲 大洋洲 北美 南美洲