发布您的产品
Reno bowl kitchen sink with drainer and popup waste
Reno bowl kitchen sink with drainer and popup waste
Reno bowl kitchen sink with drainer and popup waste
    Sanindusa

    Reno bowl kitchen sink with drainer and popup waste

    Glazed on all visible sides, rectified. Double drain waste for kitchen sink, diameter 90mm. Without overflow (the water flow is ensured by the absence of a seal in one of the covers, in case of poorly closed taps).

    规格
    • Pop up waste D90 ref. 470311 (included). Siphon ref. 470300 (not included)

    技术规格
    • 唯一参考731100V_Reno_Bowl-Kitchen-Sink-With-Drainer-and-Popup-Waste
    • 产品系列Reno
    • 产品组Sinks
    • 类型对象(单个对象)
    • 发布日期2020-06-18
    • 版本号1
    • 高度 (mm)210
    • 宽度 (mm)1000
    • 深度 (mm)500
    相关
    • 主材料Fireclay
    • 设计国家/地区葡萄牙
    • 制造国家/地区葡萄牙
    • 净重 (Kg)33
    分类
    • BIMobject 类别厨房 - 水槽
    • IFC 分类卫浴终端
    • ETIM 代码EC011315
    • ETIM 名称Kitchen sink
    • UNSPSC 名称Sinks
    • UNSPSC 代码30181504
    • Uniclass 2015 代码Pr_40_20_96_45
    • Uniclass 2015 说明Kitchen sinks
    • CSI MasterFormat 2014 代码22 42 16
    • CSI MasterFormat 2014 标题Commercial Lavatories and Sinks
    • OmniClass 编号23-31 13 00
    • OmniClass 标题Sinks
    • CSI UniFormat II 代码D2010
    • CSI UniFormat II 标题Plumbing Fixtures

    发售地区

    亚洲 非洲 欧洲 大洋洲 北美 南美洲