发布您的产品
Marina shower tray with schist texture surface
Marina shower tray with schist texture surface
Marina shower tray with schist texture surface
    Sanindusa

    Marina shower tray with schist texture surface

    Extra flat shower tray that allows easy accessibility to the shower area Anti-slip finishing which increases the independence safety and comfort in the showers area especially for children older people and people with disability or reduced mobility Versatile application and contemporary design also available in colors black or beije Stonit it is a high-quality inorganic material suitable for the production of weather-resistant products similar to natural stone
    规格
    • 45111-90 shower tray drain _not included_
    技术规格
    • 唯一参考9516008010_Marina_schist-texture-surface-shower-sray
    • 产品系列Marina
    • 产品组合Shower tray
    • 类型对象(单个对象)
    • 发布日期2020-01-24
    • 版本号1
    • 高度 (mm)30
    • 宽度 (mm)1600
    • 深度 (mm)800
    相关
    • 主材料Stonex
    • 设计国家/地区葡萄牙
    • 制造国家/地区葡萄牙
    • 净重 (Kg)27
    分类
    • BIMobject 类别卫生 - 淋浴盆
    • IFC 分类卫浴终端
    • UNSPSC 名称Showers
    • UNSPSC 代码30181503
    • Uniclass 2015 代码Pr_40_20_06_84
    • Uniclass 2015 说明Shower trays
    • CSI MasterFormat 2014 代码22 41 23
    • CSI MasterFormat 2014 标题Residential Showers
    • OmniClass 编号23-31 17 00
    • OmniClass 标题Showers

    发售地区

    亚洲 非洲 欧洲 大洋洲 北美 南美洲