发布您的产品
Channel holder (For double screws)
Channel holder (For double screws)
Channel holder (For double screws)
Channel holder (For double screws)
Channel holder (For double screws)
Channel holder (For double screws)
Channel holder (For double screws)

    Channel holder (For double screws)

    This product is only available in Japan.


    "Channel holder (For double screws)" can be used for attaching a horizontal reinforcement to the full screws and double screws hanging bolts (W3/8).

    ㄷ-38 can be attached to the round bar of double screw hanging bolts as a leveling reinforcement in order to fix it firmly with two clamping bolts.

    [Features]

    ■ㄷ-38 can be attached to the round bar of double screws hanging bolts as a horizontal reinforcement.

     (custom order product)

    ■exclusively for ㄷ-38 margin receipts

    ■Non-welding method

    规格
    • Channel holder (For double screws)

      [Applications]

      Horizontal reinforcing bracket

      [Material]

      Hot-dip galvanized steel sheet, etc. 2.3mm

      [Sales unit] Case

      21.3kg/300 pcs.

      [Strength] Figures in parentheses are for when all screw hanging bolts are used.

      Max. vertical 736N(4,297N)

      Max. horizontal 1,843N(2,644N)

    技术规格
    • 唯一参考CHH
    • 产品系列Light Gauge Steel (LGS)
    • 产品组合ceiiling and wall
    • 类型建筑材料材料
    • 发布日期2022-10-31
    • 版本号1
    相关
    • 主材料镀锌钢板
    分类
    • BIMobject 类别建筑 - 天花板
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
    瓦利斯和富图纳