发布您的产品
Combined Beam Lower Series SENKO-piece-TORITSUKE-KANAMONO
Combined Beam Lower Series SENKO-piece-TORITSUKE-KANAMONO

    Combined Beam Lower Series SENKO-piece-TORITSUKE-KANAMONO

    This product is only available in Japan.


    When it is impossible to fix the preceding fastener (C-shaped steel) on both sides of H-shaped steel at the edge of the wall, etc., one side mounting is possible by using "SENKO-piece-TORITSUKE-KANAMONO".

    [Features]

    ■By using two HARISHITA-piece lock together, it is possible to attach the preceding fastener on one side of the H-shaped steel without welding.

    ■The size is for C-65, for C-75, and for C-90.

    ■NOTE Cantilever is prohibited.

    ■Note Mounting in parallel direction is not possible.

    ■Non-welding method

    规格
    • Preceding fasteners are fixed on one side in the orthogonal direction to other sizes of H-beams available for custom order production.

      [Unit configuration]Fixed on one side, orthogonal direction

      [SENKO-piece-TORITSUKE-KANAMONO 65, 75, and 90] 1 pcs.

      Select according to the preceding fastener used(Other sizes are custom order)

      [HARISHITA-piece lock] 2 pcs.

      Select according to the flange thickness of the H-shaped steel to be mounted

      Type 20/Applicable flange thickness 20 mm or less

      Type 40/Applicable flange thickness up to 20 to 40 mm

      Type 60/Applicable flange thickness 40 to 60 mm

      【preceding fastener】

      Preceding fasteners of C-65,C-75,C-90 can be used(Other sizes are custom order)(Other sizes are custom order)

    技术规格
    • 唯一参考C_W_SPFH
    • 产品系列Light Gauge Steel (LGS)
    • 产品组合ceiiling and wall
    • 类型建筑材料材料
    • 发布日期2022-10-31
    • 版本号1
    分类
    • BIMobject 类别墙壁 - 墙壁